eo_logo
 
Product added to cart

35mm f/5.6 HPi+ Lens 1.2"

×
Stock #29-287 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,120.00
Qty 1+
C$1,120.00
Volume Pricing
Request Quote
Get Product Downloads

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
47.30
Maximum Rear Protrusion (mm):
4

Optical Properties

Horizontal Field of View, 1/2" Sensor:
10.5°
Horizontal Field of View, 2/3" Sensor:
14.3°
Horizontal Field of View, 1" Sensor:
20.8°
Maximum Image Circle (mm):
19.30
Horizontal Field of View @ Max Sensor Format:
23.4°
Horizontal Field of View, 1.1" Sensor:
22.8°
Number of Elements (Groups):
8
Horizontal Field of View, 1/1.8" Sensor:
11.8°
Focal Length FL (mm):
35.00
Working Distance (mm):
200mm to ∞
Aperture (f/#):
f/5.6
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
20.61
Object Space Principal Plane (mm):
31.10
Image Space Principal Plane (mm):
-22.60
Maximum Distortion (%):
0.37
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 23.5° Vertical: 20.4° Diagonal: 30.8°
Exit Pupil Position (mm):
-35.62

Sensor

Maximum Sensor Format:
1.2"

Threading & Mounting

Filter Thread:
M25.5 x 0.50
Mount:
C-Mount

Environmental and Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Instrumentation (HPi+) versions of our HP+ Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 1.2”, C-Mount Lenses
  • Up to 24.5 MegaPixels, 2.74µm Pixel Size Sensors
  • 16mm to 35mm Focal Length

TECHSPEC® HPi+ Series Fixed Focal Length Lenses are designed to provide exceptional performance for the harsh demands of factory automation (FA) and machine vision. These lenses are designed for use with Sony’s 4th Generation Pregius S™ 24.5MP 1.2” IMX530 and IMX540 sensors. The f/2.8 aperture provide increased light throughput and high-resolution performance. TECHSPEC® HPi+ Series Fixed Focal Length Lenses are C-Mount and are designed without an iris or focusing mechanism to drive down size, weight, and cost. These lenses are ideal for measurement and gauging, 3D stereo vision, and object tracking.

HP+ Series: Features locking focus and iris rings to prevent unwanted adjustments and are designed for factory automation.
HP Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high-quality machine vision lens.
HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
HPr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.