eo_logo
 
Product added to cart

35mm Fixed Focal Length Lens

#86-210

#86-210 #86-206 #86-207
×
Stock #86-209 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,345.00
Qty 1+
C$2,345.00
Volume Pricing
Request Quote

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
74.00
Maximum Diameter (mm):
45.0
Weight (g):
210.00

Optical Properties

Field of View @ Min Working Distance (mm):
100.00
Maximum Image Circle (mm):
21.60
Horizontal Field of View @ Max Sensor Format:
29.6
Focal Length FL (mm):
35.00
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/2 - f/16
Distortion (%):
<-0.2
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
4/3"

Threading & Mounting

Filter Thread:
M37.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Up to 1", C-Mount Lens
  • Less than 1.0% TV Distortion
  • 12mm to 50mm Focal Length

Available in multiple focal lengths, 4/3" Format Fixed Focal Length Lenses incorporate a floating focus with aspheric lenses to maximize resolution across their entire working distance. Ideal for many machine vision applications, these fixed focal length lenses feature a broadband anti-reflection (AR) coating for maximum transmission. 4/3" Format Fixed Focal Length Lenses are available with focal lengths ranging from 12 - 50mm.

Frequently Purchased Together