eo_logo
 
Product added to cart

3.5mm FL Compact Fixed Focal Length Lens

Fixed Focal Length Lenses

×
Stock #68-672 In Stock
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$663.60
Qty 1+
C$663.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
30.50
Maximum Diameter (mm):
31.0
Weight (g):
73.00
Maximum Rear Protrusion (mm):
8.5

Optical Properties

Field of View @ Min Working Distance (mm):
396.00
Horizontal Field of View, 1/2" Sensor:
103.6°
Maximum Image Circle (mm):
8.00
Focal Length FL (mm):
3.50
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/1.4 - f/16
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2"

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Up to 2/3", C-Mount Lens
  • Compact Size and Great Price to Performance Ratio
  • 3.5mm to 75mm Focal Length

Fixed Focal Length Lenses are ideal for machine vision applications with demanding space constraints. The lenses are designed for industrial C-Mount cameras. Locking screws for the manual iris and focus enable these lenses to be used in high vibration environments. Fixed Focal Length Lenses have an advanced mechanical construction that allows these lenses to achieve a closer minimum working distance compared to standard fixed focal length lenses. Typical applications include factory automation, inspection, and macro work.

Related Products

Frequently Purchased Together