eo_logo
 
Product added to cart

35mm FL F-Mount Lens for 46mm Sensors

×
Stock #85-191 In Stock
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,681.00
Qty 1+
C$2,681.00
Volume Pricing
Request Quote

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
75.00
Maximum Diameter (mm):
54.0
Weight (g):
430.00

Optical Properties

Field of View @ Min Working Distance (mm):
263.00
Maximum Image Circle (mm):
43.30
Horizontal Field of View, 35mm Sensor:
52.4°
Focal Length FL (mm):
35.00
Working Distance (mm):
260 - ∞
Aperture (f/#):
f/2.8 - f/22
Distortion (%):
<-0.2
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
35mm (43.3mm Image Circle)

Threading & Mounting

Filter Thread:
M52 x 0.75
Mount:
F-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Full Frame, 35mm (Covers 46mm Image Circle), F-Mount Lens
  • Optimized for Short Working Distances for Machine Vision Applications
  • 28mm to 50mm Focal Length

Optimized for short working distances, 46mm Large Format F-Mount Lenses are designed to be compatible with 35mm (full frame) sensors. Featuring low distortion and a lockable focus and iris, 46mm Large Format F-Mount Lenses are ideal for 4k line scan cameras in a range of machine vision applications.

Related Products

Frequently Purchased Together