eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

35mm FL f/4, Blue Series M12 Lens

×
Stock #70-645 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$175.00
Qty 1-49
C$175.00
Qty 50+
C$137.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Required Accessories: #63-956 and #64-102
Type:
M12 Imaging Lens
IR Cut Filter:
No
Imaging Lens Type:
High Performance M12 Lens

Physical & Mechanical Properties

Length (mm):
29.50
Maximum Diameter (mm):
18.0
Outer Diameter (mm):
18.0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
10.4°
Horizontal Field of View, 1/3" Sensor:
7.8°
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.015
Horizontal Field of View @ Max Sensor Format:
11.6°
Number of Elements (Groups):
6(5)
Horizontal Field of View, 1/1.8" Sensor:
11.6°
Wavelength Range (nm):
400 - 700
Horizontal Field of View, 1/2.5" Sensor:
9.4°
Focal Length FL (mm):
35.00
Primary Magnification PMAG:
0.160X
Working Distance (mm):
150 - ∞
Aperture (f/#):
f/4
Distortion (%):
0.08 @ Full Field
Back Focal Length BFL (mm):
18.72-8.41
Coating Specification:
λ/4 MgF2 @ 550nm
Entrance Pupil Position (mm):
38.88439
Horizontal Field of View, 1/4" Sensor:
5.8°
Object Space Principal Plane (mm):
3.13
Image Space Principal Plane (mm):
-40.60
Exit Pupil Position (mm):
-22.91602
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/1.8

Threading & Mounting

Mount:
M12 x 0.5 (S-Mount)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Up to ½", S-Mount Lens
  • Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
  • High Resolution Board Camera Lens Optimized for Close WD
  • 2mm to 35mm Focal Length
  • Ruggedized Designs Also Available

TECHSPEC® Blue Series M12 Lenses feature high resolution performance, along with the same great versatility of our TECHSPEC® Green Series M12 Lenses. Each lens consists of several precision glass elements mounted in a compact, aluminum housing. These lenses can connect to C-Mount cameras using the M12 x 0.5 Adapter for C-Mount Cameras (#53-675) or the M12 x 0.5 C-Mount Adapter with Rubber O-Ring (#59-241) for vibration-sensitive environments. TECHSPEC® Blue Series M12 Lenses are ideal for automotive, industrial, and medical imaging application. Prescription data is available by submitting a Request for Prescription Form.

Note: Compatible TECHSPEC® M12 Imaging Lens Accessories available.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

Technical Information

Dimensions
Focal Length A B C* D
2.0mm 18.0mm 21.7mm 2.26mm 4.75mm
3.0mm 14.0mm 17.1mm 4.8 - 4.7mm 5.8mm
4.0mm 14.0mm 19.7mm 6.1 - 6.0mm 4.4mm
5.0mm 14.0mm 14.6mm 4.0 - 3.9mm 3.7mm
6.0mm 14.0mm 14.1mm 6.9 - 6.8mm 4.5mm
8.0mm 14.0mm 12.3mm 8.8 - 8.6mm 3.7mm
10.0mm 14.0mm 17.0mm 6.6 - 6.3mm 3.7mm
12.5mm 15.0mm 22.9mm 10.1 - 9.7mm 4.8mm
17.5mm 14.0mm 20.7mm 5.8 - 4.9mm 7.6mm
25.0mm 18.0mm 30.0mm 8.5 - 6.5mm 11.5mm

*Specified for Optimized Working Distance of 150 - 250mm.

Accessories

Title CompareStock Number  Price Buy
M12 Lock Nut, 10 Pack #16-788 C$141.40   Request Quote
  • In Stock
    ×
M12 Lock Nut #64-102 C$19.95   Request Quote
  • In Stock
    ×
M12 Lens Holder for Camera Boards #66-382 C$15.75   Request Quote
  • In Stock
    ×
C-Mount to M12 Lens Adapter w/Oring #59-241 C$57.05   Request Quote
  • In Stock
    ×
C-Mount to M12 Lens Adapter #53-675 C$39.90   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together