eo_logo
 
Product added to cart

35mm FL Ultra High Resolution Fixed Focal Length Lenses

#68-684

#68-684 #68-681
×
Stock #68-686 Contact Us
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,366.70
Volume Pricing
Qty 1+ C$2,366.70 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
ltra High Resolution Fixed Focal Length Lenses
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
49.00
Maximum Diameter (mm):
43.0
Outer Diameter (mm):
43
Weight (g):
160.00

Optical Properties

Field of View @ Min Working Distance (mm):
17.0
Horizontal Field of View, 1/2" Sensor:
17.0mm - 10.4°
Maximum Image Circle (mm):
11.00
Focal Length FL (mm):
35.00
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/2 - f/16
Maximum Distortion (%):
<-0.05%
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
2.40

Threading & Mounting

Filter Thread:
M34 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 2/3", C-Mount Lens
  • Up to 10 MegaPixels, 2.4µm Pixel Size Sensors
  • Spectral Range of 400 - 1000nm
  • 5mm to 50mm Focal Lengths

Ultra High Resolution Fixed Focal Length Lenses are designed to provide 10 MegaPixel resolution on axis. These lenses have a spectral range of 400 to 1000nm. Through the use of a floating focus and aspheric lens elements, these high-resolution lenses are able to maintain excellent performance from 100mm to infinity. Ultra High Resolution Fixed Focal Length Lenses feature locking focus, iris rings, and a front filter thread to allow the use of standard optical filters for increased versatility. The lenses are available in 7 focal length options and feature very low distortion.