eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

35mm TFL-II Mount LH Series Fixed Focal Length Lens

#13-809: 35mm TFL-II Mount LH Series Fixed Focal Length Lens

×
Stock #13-809 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,661.00
Qty 1+
C$3,661.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
Very High Performance Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
175.80
Maximum Diameter (mm):
75
Weight (g):
1029
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
51.8mm - 10.5°
Horizontal Field of View, 2/3" Sensor:
71.3mm - 14.4°
Horizontal Field of View, 1" Sensor:
104.2mm - 20.9°
Maximum Image Circle (mm):
43.30
Numerical Aperture NA, Object Side:
0.02137
Horizontal Field of View @ Max Sensor Format:
312.5mm - 57.8°
Horizontal Field of View, 35mm Sensor:
312.5mm - 57.8°
Horizontal Field of View, 4/3" Sensor:
142.0mm - 28.2°
Horizontal Field of View, 1.1" Sensor:
115.9mm - 23.2°
Number of Elements (Groups):
11 (9)
Horizontal Field of View, 1/1.8" Sensor:
58.3mm - 11.8°
Focal Length FL (mm):
35.00
Primary Magnification PMAG:
0.123
Working Distance (mm):
250 - ∞
Aperture (f/#):
f/2.8 - f/22
Distortion (%):
<6.8
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Horizontal Field of View, APS-H Sensor:
247.3mm - 47.3°
Horizontal Field of View, APS-C Sensor:
185.9mm - 36.4°
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
APS-H
Maximum Sensor Format:
35mm (Full Frame)

Threading & Mounting

Filter Thread:
M72 x 0.75 (Female)
Mount:
TFL-II Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Compatible with APS-H (35.5mm) and 35mm Full Frame Sensors
  • 120 MegaPixels, 2.2µm Pixel Size Sensors
  • Large format Lenses for APS-H Sensors (LH)
  • Ultra-High Resolution Large Format Lenses

TECHSPEC® LH Series Fixed Focal Length Lenses are designed for 120 Megapixel sensors in an APS-H format. The LH Series are the first large format lenses to truly support the 2.2μm pixel size featured on the Canon 120MP CMOS Sensor. These ultra-high resolution lenses work with APS-H sensors (35.5mm diagonal) and also on larger 35mm full frame sensors (43.3mm diagonal). TECHSPEC LH Series Fixed Focal Length Lenses provide a solution for the ultra-high resolution requirements of machine vision and many factory automation and display inspection applications. F-Mount or TFL-II Mount versions are available.

Technical Information

#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Distortion Plot
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Distortion Plot
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Relative Illumination Plot
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Relative Illumination Plot
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#13-809, 35mm TFL-II Mount LH Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4

Accessories

Title CompareStock Number  Price Buy
Mounting Clamp with Hole for 35mm LH Series Lenses #15-331 C$235.20   Request Quote
  • In Stock
    ×
Mounting Clamp with Hole and Slots for 35mm LH Series Lenses #15-332 C$242.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together