eo_logo
 
Product added to cart

3.60μm, 12.5mm Diameter, Infrared Longpass Filter

Infrared (IR) Longpass Filters

×
Stock #33-970 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$263.20
Qty 1-9
C$263.20
Qty 10+
C$236.60
Volume Pricing
Request Quote
Get Product Downloads
Transmission Wavelength (μm):
3.78 - 7.20
Cut-On Wavelength (μm):
3.60 ±0.14

Product Details

Type:
Longpass Filter

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.0/-0.1
Thickness (mm):
1.00
Thickness Tolerance (mm):
±0.2
Parallelism (arcmin):
<10
Clear Aperture (%):
90

Optical Properties

Optical Density OD (Average):
≥3.0
Cut-On Wavelength (nm):
3,600.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Coating:
Traditional Coated
Surface Quality:
80-50
Transmission (%):
>85
Transmission Wavelength (nm):
3780 - 7200
Blocking Wavelength Range (nm):
200 - 3600
Slope Factor (%):
<7
Surface Flatness (P-V):
3 - 5λ

Environmental & Durability Factors

Operating Temperature (°C):
-62 to +71

Additional Info

Note:
Transmission at cut-on wavelength is 5% of peak transmission.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Coated on Silicon or Germanium Substrates
  • Ideal for Isolating Broad Spectral Regions
  • Durable, First-Surface Coatings

Infrared (IR) Longpass Filters provide a sharp cut-off below a particular wavelength. Often used for order sorting, they isolate broad regions of the spectrum, simultaneously providing high transmission of desired energy, and deep rejection of unwanted energy. These filters are constructed of hard, durable first-surface dielectric coatings on optical-quality IR-transmitting substrates. Infrared (IR) Longpass Filters are able to withstand normal cleaning and handling associated with any high-quality optical component because of their make-up. These filters are particularly useful for FTIR spectroscopy and Thermal Imaging Applications. For custom sizes and coating requirements, please contact our Sales Department.