eo_logo
 
Product added to cart

38.0mm Dia 30R/70T, UV-NIR Polka-Dot Beamsplitter

×
Stock #48-503 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$438.20
Qty 1-10
C$438.20
Qty 11+
C$372.54
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0 - 45
Center to Center Spacing (mm):
0.15
Clear Aperture (%):
90
Coating:
Square Aluminum (AlMgF2) Apertures
Construction:
Polka-Dot
Diameter (mm):
38.00
Dimensional Tolerance (mm):
+0.0/-0.5
Minimum Aperture (mm):
2.00
Operating Temperature (°C):
150 Maximum
Parallelism (arcmin):
<3
Reflection/Transmission Ratio (R/T):
30/70
Reflection/Transmission Tolerance (%):
±5 @ 45°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
80-50
Thickness (mm):
1.50 ±0.1
Type:
Standard Beamsplitter
Wavelength Range (nm):
250 - 2000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Various Beamsplitting Ratios Available
  • Insensitive to Angle of Incidence Changes
  • VIS-NIR Versions Available

UV-NIR Polka-Dot Beamsplitters feature a constant reflection/transmission ratio over a large spectral range. A vacuum deposited enhanced aluminum coating on fused silica substrates with fixed square apertures guarantees 30/70, 50/50, or 70/30 reflection/transmission ratios from 250 to 2000nm. Incident light is reflected by the coated area and is transmitted through the surrounding uncoated substrate. Since UV-NIR Polka-Dot Beamsplitters are not angle sensitive, they are ideal for splitting energy from a radiant light source with a beam diameter of at least 2mm. These beamsplitters are especially useful with broadband, extended sources, such as tungsten, halogen, deuterium, and xenon lamps, and for use in monochromators, spectrophotometers, and other optical systems.

Note: The surface of these beamsplitters is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

Polka-Dot Beamsplitters offer no significant divergence from diffraction, nor are there performance issues with polarized sources. These beamsplitters are ideal for use with broadband, extended sources, such as tungsten, halogen, deuterium, and xenon lamps, and for use in monochromators, spectrophotometers, and other optical systems.