eo_logo
 
Product added to cart

38.1mm Dia., 3mm Thick, Uncoated, ISP Optics Quartz Window | Q-W-38-3

See More by ISP Optics
×
Stock #24-600 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$380.80
Qty 1+
C$380.80
Volume Pricing
Request Quote
Get Product Downloads
Abbe Number (vd):
67.8
Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
32.38
Diameter (mm):
38.10 +0.00/-0.13
Thickness (mm):
3.00 ±0.13
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C) 0.57 (0 to +200°C) 0.48 (-100 to +200°C)
Density (g/cm3):
2.20
Edges:
Fine Ground
Index of Refraction nd:
1.458
Knoop Hardness (kg/mm2):
522
Parallelism (arcmin):
<3
Poisson's Ratio:
0.16
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Quartz
Surface Flatness (P-V):
1λ per inch @ 633nm
Surface Quality:
40-20
Type:
Protective Window
Wavelength Range (nm):
190 - 3500
Young's Modulus (GPa):
73
Model Number:
Q-W-38-3

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • High Transmission from 190 - 3500nm
  • High Chemical Resistance
  • Low Coefficient of Thermal Expansion

ISP Optics Quartz Windows feature crystalline quartz (SiO2) substrates, providing high transmission from the UV to the MWIR. Unlike fused silica, crystalline quartz does not have hydroxide ion impurities, allowing for its use between 1.4 - 2.7µm with no dips in transmission. The material also has high chemical resistance, a low coefficient of thermal expansion, and relatively high hardness, making these windows advantageous for use in harsh environments or those with fluctuating temperatures. ISP Optics Quartz Windows are ideal for use in UV, visible, or infrared applications as protective windows to protect sensors, lasers, or other electro-optical components.