eo_logo
 
Product added to cart

38.1mm Dia. x 200mm FL, Uncoated, ISP Optics Zinc Selenide (ZnSe) PCX Lens | ZC-PX-38-200

See More by ISP Optics

Zinc Selenide Plano-Convex (PCX) Lenses

Zinc Selenide Plano-Convex (PCX) Lenses
×
Stock #24-956 Clearance 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$418.53
Volume Pricing
Qty 1+ C$418.53 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens
Model Number:
ZC-PX-38-200

Physical & Mechanical Properties

Diameter (mm):
38.10 +0.00/-0.13
Bevel:
Protective as needed
Center Thickness CT (mm):
2.60 ±0.20
Centering (arcmin):
<3
Clear Aperture CA (mm):
34.29
Edge Thickness ET (mm):
2.00

Optical Properties

Effective Focal Length EFL (mm):
200.00 @ 10.6µm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe), CVD Grade
f/#:
5.25
Numerical Aperture NA:
0.10
Coating:
Uncoated
Wavelength Range (nm):
600 - 18000
Back Focal Length BFL (mm):
199.39
Focal Length Tolerance (%):
±2
Radius R1 (mm):
281.20
Surface Quality:
60-40
Irregularity (P-V) @ 10.6μm:
λ/20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Low Dispersion and Absorption from 0.6 – 18µm
  • High Resistance to Thermal Shock
  • Uncoated or BBAR Coated for 8 – 12µm

ISP Optics Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses are ideal for focusing or collimation of light in the Mid-Wave Infrared (MWIR) and Long-Wave Infrared (LWIR) spectrum. Featuring low absorption and high resistance to thermal shock, ZnSe is widely used in high power CO2 laser systems. ZnSe is not recommended for harsh environments as it is a relatively soft material that scratches easily, and only has a Knoop Hardness of 120. ISP Optics Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses are available either uncoated or Broadband Anti-Reflection (BBAR) coated for increased transmission from 8-12µm.

Note: Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.