eo_logo
 
Product added to cart

38.1mm Dia. x 63.5mm FL, Uncoated, ISP Optics Barium Fluoride (BaF>sub>2) DCX Lens | BF-BX-38-63

See More by ISP Optics
×
Stock #24-742 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$770.00
Qty 1-9
C$770.00
Qty 10+
C$693.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Double-Convex Lens
Model Number:
BF-BX-38-63

Physical & Mechanical Properties

Diameter (mm):
38.10 +0.00/-0.13
Centering (arcmin):
<3
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
9.20 ±0.20
Edge Thickness ET (mm):
2.50
Clear Aperture CA (mm):
34.29

Optical Properties

Effective Focal Length EFL (mm):
63.50 @ 5μm
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Irregularity (P-V) @ 632.8nm:
λ
Radius R1 (mm):
55.85
Radius R2 (mm):
55.85
f/#:
1.67
Focal Length Tolerance (%):
±2
Numerical Aperture NA:
0.3
Wavelength Range (nm):
200 - 12000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Excellent Transmission from 0.2 - 12μm
  • Provide High Transmission without AR Coatings
  • Ideal for Infrared Spectroscopy and Infrared Imaging Applications

ISP Optics Barium Fluoride (BaF2) Double-Convex (DCX) Lenses are ideal for infrared spectroscopy and infrared imaging applications requiring high transmission from 0.2 – 12µm. Barium Fluoride features a low index of refraction, enabling excellent transmission from the Vacuum-UV (VUV) to the Long-Wave Infrared (LWIR) without the need for Anti-Reflection (AR) coatings. These lenses also provide higher resistance to high-energy radiation than Calcium Fluoride, even though they have similar physical properties. ISP Optics Barium Fluoride (BaF2) Double-Convex (DCX) Lenses can be used up to 800°C in a dry environment, but prolonged exposure to moisture can degrade transmission in the ultraviolet range.

Note: These lenses are very sensitive to thermal shock.