eo_logo
 
Product added to cart

3mm Aperture, Protected Silver, Saturn 1B Dual Axis Galvanometer Scanner

See More by ScannerMAX

3mm Aperture, Protected Silver, Saturn 1B Dual Axis Galvanometer Scanner

3mm Aperture, Protected Silver, Saturn 1B Dual Axis Galvanometer Scanner ScannerMAX Mach-DSP Digital Servo Driver (included with each galvanometer scanner) ScannerMAX Saturn Galvanometer Mounted on #16-712 Dovetail Stage (Post-Mounting Enabled by #17-293: Dovetail Stage Camera Adapter)
×
Select Specifications
Type:
Coating:
Mirror Aperture (mm):
Stock #16-039 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,180.00
Qty 1+
C$5,180.00
Volume Pricing
Request Quote
Product Downloads

General

Type:
Dual Axis
Model Number:
ScannerMAX Saturn 1B

Physical & Mechanical Properties

Mirror Aperture (mm):
3
Dimensions (mm):
42.1 x 39.1 x 37.9 (of mount. Galvos protrude ~19mm)
Rotor Inertia (gm-cm2):
0.010
Torque Constant (dyne-cm/A):
18,500
Step Response 0.1° (μs):
90

Optical Properties

Surface Flatness (P-V):
≤λ/4 @ 632.8nm
Coating:
Protected Silver
Scan Angle (°):
60 (Optical)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)

Electrical

Position Signal (V):
±10
Current - Peak (A):
Maximum: 20
Current - RMS (A):
3.75 (Case @ 50°C)
Coil Resistance (Ω):
1.8
Coil Inductance (μH):
100
Back EMF Voltage (μV/°/s):
32.3

Hardware & Interface Connectivity

Power Requirement:
±24 VDC
Power Supply:
Power Supply Required and Sold Separately:
USA: #16-045
Europe: 2 x #14-571
Japan: #16-045
Korea: N/A*
China: #16-045
*See copy for power supply requirements

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Products

 Type   Coating   Mirror Aperture (mm)   Compare   Stock Number   Price  Buy
Dual Axis Protected Silver 3
Dual Axis Protected Silver 5
Dual Axis Protected Silver 10
Single Axis Protected Silver 3
Single Axis Protected Silver 5
Single Axis Enhanced Aluminum 5
Single Axis VIS Dielectric 5
Dual Axis VIS Dielectric 5
Dual Axis Enhanced Aluminum 5
Single Axis Protected Silver 6
Dual Axis Protected Silver 6
Single Axis Protected Silver 8
Dual Axis Protected Silver 8
Single Axis Protected Silver 10
Dual Axis Dielectric Mirror (635, 1064nm) 10
Single Axis Protected Silver 15
Single Axis 1064nm Dielectric 15
Single Axis 355nm Dielectric 15
Dual Axis Protected Silver 15
Dual Axis 1064nm Dielectric 15
Dual Axis 355nm Dielectric 15

Learn More

  • 3, 5, and 10mm Mirror Apertures
  • Single Axis and Dual Axis Configurations
  • High Performance Scanners for Imaging and Projection Applications

ScannerMAX Saturn Galvanometer Optical Scanners are designed to achieve the highest peak and RMS scanning performance for biomedical, laser material processing, and laser imaging applications. Compared to conventional galvanometers, the Saturn series of galvanometers are manufactured with stronger, stiffer rotors to prevent cross-axis scanning (wobble) at high scan speeds and generate less heat due their low coil resistance, allowing for faster performance without overheating or rotor damage. These galvanometers are available as a single axis (1D galvo) configuration with a Y-Axis mount or as a dual axis (2D galvo) configuration with an X-Y Axis Mount. ScannerMAX Saturn Galvanometer Optical Scanners are ideal for demanding imaging and projection applications such as confocal microscopy, laser entertainment displays, optical coherence tomography (OCT), and raster imaging, as well as laser marking applications. Galvanometers with 3mm, 5mm, and 10mm mirror apertures are available with a protected silver coating, covering small to large beam applications in the visible or infrared; please contact us if your application requires a Saturn galvanometer scanner with a custom mirror aperture or coating.

ScannerMAX Saturn Galvanometer Optical Scanners are driven by the Mach-DSP Servo Driver. This digital servo driver features a compact package size and simultaneously controls both X-Axis and Y-Axis scanners. The Mach-DSP can be controlled by both analog and digital signals, and it can be accessed and adjusted using a free GUI software package, which includes a built-in test pattern generator, oscilloscope, and dynamic signal analyzer. The Mach-DSP Servo Driver requires ±24 VDC of power.

Note: For European customers, 2 units of power supply #14-571 are required for operation.

Various longer or shorter galvo to servo cables are available in the accessories tab. Please note that these cables are compatible with all Compact 506 Systems as well as the following list of Saturn Systems:

Any Saturn 1 System (16-039 or 16-042) with Serial Numbers higher than PS102838
Any Saturn 5 System (16-040 or 16-043) with Serial Numbers higher than PS501904
Any Saturn 9 System (16-041, 16-044, 21-969) with Serial Numbers higher than PS903670

Each single axis galvanometer system ships with:

  • 1 x Saturn Series Galvanometer
  • 1 x Y Axis Mount
  • 1 x Mach-DSP Servo Driver Board
  • 1 x 1-meter-long cable that connects the galvanometer to the servo driver
  • 1 x Cable kit including power and analog input cables

Each dual axis galvanometer system ships with:

  • 2 x Saturn Series Galvanometer
  • 1 x X-Y Axis Mount
  • 1 x Mach-DSP Servo Driver Board
  • 2 x 1-meter-long cables that connect the galvanometer to the servo driver
  • 1 x Cable kit including power and analog input cables

Accessories

Title CompareStock Number  Price Buy
FB3 Laser/Galvo Control Hardware #21-970 C$798.00   Request Quote
  • Contact Us
    ×
24V DC, 4A Single Output Power Supply #14-571 C$134.40   Request Quote
  • In Stock
    ×
UP150D ±24 VDC Power Supply for ScannerMAX Mach-DSP #16-045 C$189.00   Request Quote
  • In Stock
    ×
25cm ScannerMAX Galvo to Servo Cable #29-579 C$91.00   Request Quote
  • In Stock
    ×
45cm ScannerMAX Galvo to Servo Cable #29-580 C$91.00   Request Quote
  • In Stock
    ×
55cm ScannerMAX Galvo to Servo Cable #29-581 C$91.00   Request Quote
  • In Stock
    ×
1m ScannerMAX Galvo to Servo Cable #29-582 C$91.00   Request Quote
  • In Stock
    ×
2m ScannerMAX Galvo to Servo Cable #29-583 C$138.60   Request Quote
  • In Stock
    ×
3m ScannerMAX Galvo to Servo Cable #29-584 C$138.60   Request Quote
  • In Stock
    ×
4m ScannerMAX Galvo to Servo Cable #29-585 C$138.60   Request Quote
  • Contact Us
    ×
5m ScannerMAX Galvo to Servo Cable #29-586 C$138.60   Request Quote
  • In Stock
    ×

Technical Information

WHAT'S INCLUDED WITH YOUR SCANNERMAX SCANNER
Item Number Description
1 Galvo to Servo Driver Connection Cable (1 with Single Axis Scanners, 2 with Dual Axis)
2 Digital Input Cable for Servo Driver
3 Analog Input Cable for Servo Driver
4 Mach-DSP Servo Driver Board
5 Galvanometer
6 Thermal Paste
7 Power Cable
ScannerMAX Contents