eo_logo
 
Product added to cart

3mm Dia., Four-Element Segmented InGaAs Photodiode

#17-078, 3mm Dia., Four-Element Segmented InGaAs Photodiode

×
Stock #17-078 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$847.00
Qty 1-4
C$847.00
Qty 5+
C$749.00
Volume Pricing
Request Quote
Get Product Downloads
Size of Active Area (mm):
3 Dia.
Responsivity @ 1310nm (A/W):
0.85 minimum / 0.9 typical
Responsivity @ 1550nm (A/W):
0.9 minimum / 0.95 typical
Rise/ Fall Time @ VR=5V (ns):
24 (typical)
Capacitance @ VR=5V (pF):
225
Noise Equivalent Power NEP (W/ Hz1/2):
2.50 x 10-14 @ 1550nm
Maximum Reverse Voltage (V):
10
Dark Current @ VR=5V (nA):
Maximum: 100 Typical: 2.0
Element Gap (mm):
0.045

Hardware & Interface Connectivity

Connector:
TO-8

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +75
Storage Temperature (°C):
-55 to +125

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Segmented InGaAs Photodiodes feature large active areas divided into four individual elements. The four elements of these photodiodes have high response uniformity and low crosstalk, enabling their use in accurate nulling or centering applications. These photodiodes are stable over time and temperature, providing responsivity from 900 - 1700nm with excellent responsivity between 1100 - 1620nm. Segmented InGaAs Photodiodes are ideal for position detection, beam alignment, and beam profiling applications in the near-infrared spectrum. Each photodiode is packaged in an isolated TO-5 or TO-8 can with an antireflection coated window to increase throughput.