eo_logo
 
Product added to cart

3mm Dia., Uncoated, ISP Optics Calcium Fluoride (CaF2) Hemispherical Lens | CF-HS-3

See More by ISP Optics
×
Stock #24-714 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$187.60 C$375.20
Qty 1+
C$187.60 C$375.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
3.00 ±0.01
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Type:
Half-Ball Lens
Wavelength Range (nm):
300 - 8000
Center Thickness CT (mm):
1.50 ±0.05
Index of Refraction nd:
1.434
Model Number:
CF-HS-3
Radius R (mm):
1.50
Surface Quality:
60-40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • High Numerical Apertures
  • Ideal for Fiber and LED Coupling
  • Available with Fused Silica, Si, CaF2, or ZnSe Substrates

ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses are ideal for LED and fiber coupling of visible and infrared (IR) light sources. Hemispherical lenses are made by cutting a spherical (ball) lens in half, facilitating easier mounting compared to spherical (ball) lenses. These lenses are available with Fused Silica, Silicon, Calcium Fluoride, or Zinc Selenide substrates to provide coverage for applications from the ultraviolet to the long-wave infrared. ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses feature high numerical apertures for applications including fiber coupling, microscopy, and IR laser measurement. The lenses with Silicon substrates are available as either standard hemispherical lenses or hyper-hemispherical lenses.

Note: Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.