eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

3mm Dia. x 6mm FL, VIS 0° Coated, Achromatic Lens

×
Stock #49-271 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$169.40
Qty 1-5
C$169.40
Qty 6+
C$135.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
3.00 +0.0/-0.025
Clear Aperture CA (mm):
2.7
Centering (arcmin):
<3
Center Thickness CT (mm):
3.00 ±0.10
Center Thickness CT 1 (mm):
1.97 ±0.05
Center Thickness CT 2 (mm):
1.03 ±0.05
Edge Thickness ET (mm):
2.67
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
6.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
4.33
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
4.13
Radius R2 (mm):
-2.36
Radius R3 (mm):
-21.70
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
f/#:
2.00
Numerical Aperture NA:
0.25
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
425 - 675

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

  • Designed for 0° Angle of Incidence
  • Less Than 0.4% Reflectance Per Surface from 425 - 675nm
  • MgF2 and VIS-NIR Coated Achromats Also Available

TECHSPEC® VIS 0° Coated Achromatic Lenses consist of two optical components cemented together to form an achromatic doublet. The doublet is computer optimized to correct for on-axis spherical and chromatic aberrations.  Achromatic lenses are best for applications involving multi-color (white light) imaging due to their specific doublet lens pairing that enables them to correct the color separation inherent in glass. TECHSPEC® VIS 0° Coated Achromatic Lenses provide optimized transmission for 425 – 675nm, reducing average reflection to 0.4%. MgF2 and VIS-NIR Coated Achromats are also available on our website. 

Technical Information

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
3mm Diameter, C-Mount Thick Optic Mount Fixed #54-620 C$75.60
Request Quote
  • In Stock
    ×