eo_logo
 
Product added to cart

3μm λ/2 MWIR Zero Order Waveplate

×
Stock #85-117 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,424.64
Volume Pricing
Qty 1-9 C$1,424.64 each
Qty 10+ C$1,279.21 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Crystalline Waveplate

Physical & Mechanical Properties

Clear Aperture CA (mm):
10.0
Diameter (mm):
25.40
Parallelism (arcmin):
3
Construction:
Crystalline

Optical Properties

Design Wavelength DWL (nm):
3000
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
MgF2
Retardance:
λ/2
Surface Quality:
60-40
Transmitted Wavefront, P-V:
<λ/8 @ 632.8nm
Retardance Tolerance:
λ/100 @ 20°C
Retardance Order:
0

Threading & Mounting

Mount Thickness (mm):
6.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ideal for Applications in the 3 – 9μm Range
  • λ/4 and λ/2 Retardance
  • Mounted for Easy Alignment and System Integration

Our zero order Mid-Wave Infrared (MWIR) and Long-Wave Infrared (LWIR) Waveplates are designed for applications in the 3 – 9μm wavelength range. When compared to multiple order waveplates, zero order waveplates provide increased bandwidth and lower sensitivity to temperature change. These waveplates are available with λ/4 or λ/2 retardance in a range of wavelengths, offer efficient retardation over broad spectral ranges, and are ideal for a variety of infrared (IR) applications. Each MWIR and LWIR waveplate is anti-reflection coated, and has been mounted to ease system integration.

Technical Information