eo_logo
 
Product added to cart

3mW 850nm, Laboratory Laser Diode (Recertified 05-P)

×
Stock #53-760-RCD-05P Recertified In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$627.20
Qty 1+
C$627.20
Volume Pricing
Request Quote
Get Product Downloads
Output Power (mW):
3 (±5%)
Wavelength (nm):
850.00
Wavelength Tolerance (nm):
±5
Power Supply:
110/240 V AC (included)
Power Requirement:
3.5 - 5 V DC, 60 mA
Beam Size at Nearest Focus (μm):
25
Note:
Includes: Users Manual, Power Supply, Warning Label, and Focus Key
Beam Diameter (mm):
4 x 2
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
<0.5
Laser Class - CDRH:
IIIb
Color:
Infrared
Focus Range:
35mm - ∞

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Visible and Near IR Models
  • Focusable from 20mm to Infinity

Designed as a compact diode for laboratory and industrial applications, this laser uses sophisticated electronics to promote long life and reliable performance. Its features include output power stabilization, integral drive circuitry, user adjustable collimating optics, emission indicator, beam attenuator (shutter), and electrical on/off switch (not available on IR unit). Due to its superior durability and size, it is an ideal replacement for Helium-Neon lasers or NIR sources in many applications. Typical applications include: pilot beam for alignment, measurement, robotic control and positioning. Additional features on the non-emitting end of IR unit for CDRH compliance are: key control (removal deactivates laser), remote interlock connector, safety interlocks, and delay time of 5 seconds between laser activation and actual laser output.