eo_logo
 
Product added to cart

3" Length Box (10 Bags), Cotton-Tipped Swabs

3" Length Bag, Cotton-Tipped Swabs (1 Bag)

×
Stock #56-927 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$37.80
Volume Pricing
Qty 1+ C$37.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Box (10 Bags)
Number of Swabs:
1,000

Physical & Mechanical Properties

Length (inches):
3.00

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Lint-Free
  • 3" or 6" Wooden Stems
  • Bags, Boxes, and Cases Available

The Cotton-Tipped Swab Applicators are ideal for optical cleanup applications. They are offered with either 3” or 6” wooden stems. These non-sterile swabs are great for providing versatility in a multitude of applications. Cotton-Tipped Swab Applicators are lint-free to be better functional in cleaning applications. Each bag contains 100 swabs, each box contains 1,000 swabs, and each case contains 10,000 swabs.