eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

3X, 110mm WD, In-Line CompactTL™ Telecentric Lens

110mm WD, 3X, In-Line Version (Left) and VIS Version (Right)

110mm WD, 3X, In-Line Version (Left) and VIS Version (Right)
×
Stock #67-307 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,491.00
Qty 1+
C$1,491.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
CompactTL™
Manufacturer:
Edmund Optics®
Type:
Telecentric Lens
Style:
In-Line Illumination
Compatible Light Guide/Source:
1/4" (0.312") and 1/8" (0.187")

Physical & Mechanical Properties

Iris Option:
Fixed
Length excluding Threads (mm):
103.62
Maximum Diameter (mm):
18.00
Weight (g):
64

Optical Properties

Horizontal Field of View, 1/2" Sensor:
2.1mm
Horizontal Field of View, 2/3" Sensor:
2.9mm
Horizontal Field of View, 1/3" Sensor:
1.6mm
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.043
Working Distance Tolerance (mm):
±1
Number of Elements (Groups):
6 (4)
Typical Telecentricity @ 588nm (°):
0.058
Typical Distortion @ 588nm (%):
0.15
Primary Magnification PMAG:
3X
Working Distance (mm):
110
Aperture (f/#):
f/35
Coating:
λ/4 MgF2
Depth of Field (mm):
±0.18mm (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
2.9 x 2.2
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Filter Thread Adapter:
Front Thread:
M16 x 0.5 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 2/3", C-Mount Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Small Telecentric Lens with Coaxial Illumination Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.

Technical Information

#67-307, 3X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Distortion Plot
#67-307, 3X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Distortion Plot
#67-307, 3X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Relative Illumination Plot
#67-307, 3X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Relative Illumination Plot
#67-307, 3X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Telecentricity Plot
#67-307, 3X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Telecentricity Plot
#67-307, 3X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f35
#67-307, 3X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f35
#67-307, 3X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f35
#67-307, 3X, 110mm WD, In-Line CompactTL™ Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f35

Accessories

Title CompareStock Number  Price Buy
Filter Adapter M25.5 x 0.5 from 18mm Diameter #88-212 C$45.85   Request Quote
  • In Stock
    ×
Right Angle Adapter For 18mm Dia. Lenses #88-215 C$187.60   Request Quote
  • In Stock
    ×
15.25mm Optical Axis Offset Prism Adapter for 18mm Dia. Lens #11-124 C$460.60   Request Quote
  • In Stock
    ×
White, High Intensity Coaxial Spot Light #11-024 C$910.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together