eo_logo
 
Product added to cart

4 - 10mm LensConnect BH Series Variable Focal Length Lens

4 - 10mm LensConnect BH Series Variable Focal Length Lens

4 - 10mm LensConnect BH Series Variable Focal Length Lens

×
Stock #29-307 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,392.65
Volume Pricing
Qty 1+ C$1,392.65 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
EL3Z0416UCS-MPWIR
Type:
Varifocal Lens

Physical & Mechanical Properties

Iris Option:
Motorized
Weight (g):
161

Optical Properties

Horizontal Field of View, 1/1.8" Sensor:
Wide 115.9° x 46.0° (D 138.1°); Tele 46.0° x 25.8° (D 52.9°)
Focal Length Range (mm):
4-10
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/1.5 - f/16
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/1.8"
Resolution (Megapixels):
5.00

Hardware & Interface Connectivity

Control Interface:
USB2.0 TypeA
Length of Cable (mm):
300 ±20

Threading & Mounting

Filter Thread:
M55.0 x 0.75
Mount:
CS-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Focus, Iris, and Zoom Controlled via Simple USB Interface
  • 5 MegaPixels, 1/1.8”, CS-Mount or 12 MegaPixels, 1.1”, C-Mount
  • 4 – 10mm, 9 – 50mm, or 16 – 96mm Variable Focal Lengths Available
  • Fixed Focal Length Options Available

Computar Motorized LensConnect Variable Focal Length Lenses are designed for remote focus, iris and zoom adjustment with a plug-and-play Windows or Linux compatible software.  An integrated USB2.0 TypeA connector enables control and provides power to these lenses which are available in variable focal lengths of 4 - 10mm, 9 - 50mm, or 16 – 96mm.  Computar Motorized LensConnect Variable Focal Length Lenses deliver high resolution for 5MP or 12MP sensors, and the stepper motors enable precise focus control and high repeatability. These lenses are ideal for machine vision, inspection, and space constrained applications where manual adjustments are not possible.