eo_logo
 
Product added to cart

4 Channel Switch for Segmented Square LED Ring Lights

Effilux Low Profile Segmented Square LED Ring Lights

Effilux Low Profile Segmented Square LED Ring Lights

×
Stock #22-116 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$273.00
Qty 1+
C$273.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Manufacturer:
Effilux

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Integrated Driver with AutoStrobe Feature
  • Thin 15mm Profile
  • Red and White Colors Available

Effilux Low Profile Segmented Square LED Ring Lights provide intense homogenous lighting with independent control of separate LED segments. Each of four quadrants can be controlled separately to enable unique configurations in both laboratory and machine vision environments. With included diffuse, semi-diffuse, and transparent windows, these lights provide versatile intensity and diffusion. Additionally an optional dome accessory is available. Effilux Low Profile Segmented Square LED Ring Lights also feature an AutoStrobe mode which enables a variety of operational modes including constant illumination, control of the four quadrants, and higher intensity output. These lights are ideal for a variety of applications including stereovision and machine vision applications.

Note: For control over the four quadrants, #22-116 is required.

Accessories

Title CompareStock Number  Price Buy
Dome for Effilux Segmented Square LED Ring Lights #22-115 C$540.40   Request Quote
  • In Stock
    ×
4 Channel Switch for Segmented Square LED Ring Lights #22-116 C$273.00   Request Quote
  • In Stock
    ×
Cable with Flying Leads for Segmented Square LED Ring Lights #22-117 C$138.60   Request Quote
  • In Stock
    ×