eo_logo
 
Product added to cart

USB 3.1 Hub 4 Port with Locking Screws and Power Supply

×
Stock #89-540 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$267.39
Qty 1+
C$267.39
Volume Pricing
Request Quote

Specifications

General

Type:
Camera Accessory

Sensor

Machine Vision Standard:
USB 3.0

Hardware & Interface Connectivity

Computer Interface:
USB 3.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • USB 3.0 with SONY Pregius S Sensors up to 24MP and 160 fps
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace USB 3.0 Cameras Also Available

Basler ace2 USB 3.0 Cameras are available in two versions that provide optimized hardware design, proven compact and robust housing, and state of the art CMOS sensor technology with excellent image quality from Sony’s 2nd-Gen Pregius, 3rd-Gen STARVIS, or the latest 4th-Gen Pregius S sensors. These second-generation Ace cameras include all of the components of the first-generation Ace cameras along with integrated features such as a status LED, removable IR cut filter, and robust M8 connector. The Basler ace2 USB 3.0 Camera Basic version offers excellent price to performance ratio with powerful Computer Vision feature set, while the Pro version unlocks unique advanced Beyond features such as Pixel Beyond and Compression Beyond for maximum performance to meet with demanding application requirements. These cameras include the industry proven Basler Pylon SDK Software and Driver and conform to GenICam (USB3 Vision) standards, making them a fast and cost-effective solution to software integration. Basler ace2 Cameras are available in both USB 3.0 and GigE interfaces and are ideal for a wide range of applications such as factory automation and industrial robotics.

Technical Information

IMX676 Sensor QE Curve
IMX676 Sensor QE Curve
IMX900 Sensor QE Curve
IMX900 Sensor QE Curve
GMAX2505 Sensor QE Curve
GMAX2505 Sensor QE Curve
IMX546 Sensor QE Curve
IMX546 Sensor QE Curve
IMX545 Sensor QE Curve
IMX545 Sensor QE Curve
GMAX2509 Sensor QE Curve
GMAX2509 Sensor QE Curve
GMAX2518 Sensor QE Curve
GMAX2518 Sensor QE Curve
IMX547 Sensor QE Curve
IMX547 Sensor QE Curve
E2525A Sensor QE Curve
E2525A Sensor QE Curve

Accessories

Title CompareStock Number  Price Buy
Basler ace2 ¼-20 Tripod Mount Adapter #16-641 C$45.36   Request Quote
  • In Stock
    ×
Basler ace2 GPIO cable, M8 6pin to Open, 10m #16-642 C$90.72   Request Quote
  • In Stock
    ×
Basler ace2 GPIO cable, M8 6pin to Open, 5m #16-643 C$90.72   Request Quote
  • In Stock
    ×
Type-A to Micro-B, USB 3.0 Locking Cable, 5m #88-515 C$78.62   Request Quote
  • In Stock
    ×
USB 3.1 Hub 4 Port with Locking Screws and Power Supply #89-540 C$267.39   Request Quote
  • In Stock
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 C$133.69   Request Quote
  • In Stock
    ×
USB 3.0 Locking Cable, 3m #25-242 C$68.04   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together