eo_logo
 
Product added to cart

4" x 5" Booklet, Commercial Grade Lens Tissue

×
Stock #52-105 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$19.60
Qty 1-9
C$19.60
Qty 10+
C$17.50
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Commercial Grade
Number of Sheets:
100

Physical & Mechanical Properties

Dimensions (inches):
4 x 5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Premium Tissue Type 1 Class 1
  • Traditional MIL-SPEC Tissue
  • 100 Sheet 4" x 5" Booklet

Edmund Optics Lens Tissue - Commercial Grade sheets effectively wipe away any dirt without scratching an optic.  Made of traditional MIL-SPEC tissue, these are ideal for cleaning lenses and other glass surfaces. The tissue is utilized for industrial cleaning applications. Edmund Optics Lens Tissue - Commercial Grade meets Fed-Spec AA-50177, Type 1, Class 1 Physical and Chemical properties. The premium-grade tissue comes in a 100-sheet, 4” x 5” booklet.

Frequently Purchased Together