eo_logo
 
Product added to cart

4" x 5" Booklet, Educational Grade Lens Tissue

×
Stock #52-106 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$17.50
Volume Pricing
Qty 1-9 C$17.50 each
Qty 10-24 C$15.40 each
Qty 25-49 C$14.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Educational Grade
Number of Sheets:
50

Physical & Mechanical Properties

Dimensions (inches):
4 x 5

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Standard Educational Grade Tissue
  • 50 Sheet 4" x 5" Booklet
  • Soft, Scratch Resistant Construction

Edmund Optics Lens Tissue – Educational Grade are soft, non-scratch, educational quality tissues. After purchasing an optical component, exercising proper care can maintain its quality and extend its usable lifetime. These tissues can be used dry or with solutions to clean all optical surfaces without damage or residue. Edmund Optics Lens Tissue – Educational Grade are 4” x 5”. The tissues come in 50 sheet booklet.  

Frequently Purchased Together