eo_logo
 
Product added to cart

4" x 4" Size, Plastic Optical Window

×
Stock #71-532 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$59.50
Qty 1-49
C$59.50
Qty 50+
C$47.60
Volume Pricing
Request Quote
Get Product Downloads
Abbe Number (vd):
59.2
Dimensions (mm):
101.60 x 101.60 ±0.25
Dimensions (inches):
4.00 x 4.00 ±0.01
Thickness (mm):
1.50 ±0.15
Coating:
Uncoated
Density (g/cm3):
1.320
Index of Refraction nd:
1.501
Operating Temperature (°C):
100 Continuous, 130 for 1 hour
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thermoset ADC (CR-39®)
Transmission (%):
>90 (typical)
Type:
Protective Window
Wavelength Range (nm):
400 - 1500
Length (mm):
101.60
Width (mm):
101.60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Lightweight Alternative to Glass Windows
  • Excellent Thermal and Chemical Resistance
  • Higher Transmission than Similar Transparent Plastics

Clear Optical Cast Plastic Windows are a lightweight and durable option compared to a glass alternative. These windows have a high transmission and low haze, have 25 - 50 times greater abrasion resistance, and are resistant to all types of chemicals and solvents (acetone, acids, alkali and alcohols). Due to their construction, these windows are able to be drilled using a carbide bit for various mounting needs.  
Clear Optical Cast Plastic Windows are uncoated, and are available in circular, rectangular, and square options.