eo_logo
 
Product added to cart

40 lp/mm, 1" x 3", Float Glass, Ronchi Ruling

×
Stock #38-260 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$266.00
Qty 1-4
C$266.00
Qty 5+
C$253.26
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Length (inches):
3.00
Pattern Size (mm):
12.7 x 25.4
Thickness (mm):
1.10
Width (inches):
1.00

Optical Properties

Coating:
Vacuum Deposited Chrome
Frequency (lp/mm):
40.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Optical Density OD (Average):
3.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Used for Evaluation of Resolution, Field Distortion, and Parfocal Stability
  • Ideal for Reticle and Field Calibration Requirements
  • Available on Float Glass, Fused Silica, Fused Silica with Fluorescent Backing, and Opal.

Precision Ronchi Ruling Glass slides are excellent for evaluating resolution, field distortion, and parfocal stability, especially of microscopes. Many different Linepairs Per Milimeter (lp/mm) versions available.