eo_logo
 
Product added to cart

400µm Low-OH Silica Core, 0.22 NA, High Power SMA Patch Cable, 2m

High Power Multimode Fiber Optic Patchcords

High Power Multimode Fiber Optic Patchcords

×
Stock #72-227 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$287.00
Qty 1+
C$287.00
Volume Pricing
Request Quote
Get Product Downloads
Cladding Diameter (μm):
440 ±9
Connector:
SMA
Minimum Bend Radius (mm):
22/74 (Short Term/Long Term)
Length (m):
2.00
Numerical Aperture NA:
0.22 0.02
Operating Temperature (°C):
-65 to +300
Core Diameter (μm):
400 ±8
Type:
HP SMA Patchcord
Wavelength Range (nm):
380 - 2200
Jacket Material:
Stainless Steel
Jacket Diameter (mm):
6.35
Buffer Diameter:
480 ±4

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Low-OH Silica Core, 0.22 Numerical Aperture (NA)
  • SMA Connector and Standardized 2m Length
  • 380 – 2200 Wavelength Range

High Power Multimode Fiber Optic Patchcords are designed to enable high power light transmission by replacing energy-absorbing materials near the fiber end face such as epoxies, connector materials, and coatings with an air-gap-ferrule. These Patchcords are 2 meters in length and feature a 0.22 numerical aperture (NA), SMA connectors, and are available with core diameters of 200, 400, 600, and 800μm. These cables are also ideal for free-space-to-fiber applications where an input beam is fully contained in the fiber core and is within the fiber's NA. High Power Multimode Fiber Optic Patchcords are designed to work with laser light sources within the broadband 380 – 2200 wavelength range. These cables are ideal for beam delivery, microscopy, fiber optic sensing, and telecommunications applications.

Note: These cables should not be combined with low-power fiber patch cables and should not be used in mating sleeves or with fixed attenuators.