eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

400nm, 25.4mm Dia. x 6.35mm Thickness, Ultrafast Laser Mirror

×
Stock #26-824 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$215.60
Qty 1-5
C$215.60
Qty 6+
C$203.00
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
45
Coating:
Ultrafast (380-420nm)
Design Wavelength DWL (nm):
400
Diameter (mm):
25.40 +0.00/-0.10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Thickness (mm):
6.35 ±0.20
Type:
Laser Mirror
Parallelism (arcmin):
<3
Clear Aperture (%):
90
Durability:
MIL-PRF-13830B
Back Surface:
Commercial Polish
Coating Specification:
R(avg) S & P >99.90% @ 400nm @ 45° AOI
R(avg) >99.7% @ 380 - 420nm @ 45° AOI
Wavelength Range (nm):
380 - 420
Surface Flatness (P-V):
λ/8
Coating Type:
Dielectric
GDD Specification:
±10 fs2 @ 380 - 420 nm @ 45° AOI (s-pol)
±10 fs2 @ 380 - 420 nm @ 45° AOI (p-pol)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

    • GDD as Low as ±20fs2 at Design Wavelength Range
    • Greater than 99.9% Reflectivity
    • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers

    TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors feature a multilayer dielectric coating on fused silica substrates for excellent reflectivity of greater than 99.9%, and low coefficient of thermal expansion, making them ideal for ultrafast beam transport applications. These mirrors have a group delay dispersion (GDD) of near zero at their design wavelength range, minimizing dispersion of the reflected beam. TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors are ideal for utilizing the first and second harmonic of Ti:sapphire and Yb:doped lasers for applications such as laser machining and welding.  

    Note: Please contact us if your application requires a TECHSPEC Low GDD Ultrafast Mirror with a custom wavelength, angle, or size.