eo_logo
 
Product added to cart

405nm, 1W, Fiber-Coupled Laser

×
Stock #70-208 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$8,344.00
Qty 1+
C$8,344.00
Volume Pricing
Request Quote
Get Product Downloads
Beam Divergence (NA):
0.22

Product Details

Type of Laser:
Diode

Physical & Mechanical Properties

Dimensions (mm):
210 L x 180 W x 105 H
Weight (kg):
1.8

Optical Properties

Fiber Diameter (μm):
200
Wavelength (nm):
405.00
Wavelength Tolerance (nm):
±5
Color:
Violet

Performance

Output Power (mW):
1000
Modulation Frequency (kHz):
TTL/Analog with 1Hz-30kHz

Hardware & Interface Connectivity

Length of Cable (m):
1.0
Output Type:
Fiber-Coupled
Connector:
SMA905 / FC
Input Voltage (V):
100 - 240 VAC

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +35

Additional Info

Laser Class - CDRH:
IV

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Output Powers from 0.15 to 5W
  • Wavelength Options from 405 - 1550nm
  • Standalone, Air Cooled Benchtop Operation

Fiber-Coupled Benchtop Laser Systems provide powers up to 5W at the fiber output across the UV, VIS, and NIR spectra from 405 to 1550nm. Featuring an LCD display and control knob to adjust output power and temperature, these lasers are housed in various sized benchtop systems for standalone use. An external trigger can be used to modulate the laser intensity through either a TTL signal, or with analog modulation up to 30kHz. Fiber-Coupled Benchtop Laser Systems are ideal for a range of laboratory, research, and industrial applications such as materials processing or laser pumping. These lasers come with a 0.22 NA, 200µm core, SMA connectorized fiber patch cord for ease of setup and use. Additional 0.22 NA patch cords are available and sold separately here.