eo_logo
 
Product added to cart

405nm 30mW Pigtailed Laser Diode

×
Stock #23-753 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,219.00
Qty 1+
C$2,219.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type of Laser:
Diode
Laser Class - CDRH:
IIIb

Physical & Mechanical Properties

Length of Fiber (m):
1

Optical Properties

Numerical Aperture NA:
0.12
Spatial Mode:
Fiber-Coupled
Fiber Diameter (μm):
3
Wavelength (nm):
405.00 ±10
Color:
Violet

Electrical

Output Power (mW):
30

Hardware & Interface Connectivity

Operating Voltage (V):
5.0
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-818
Europe: #73-818
Japan: #13-640
Korea: #33-770
China: #73-818
Connector:
FC/PC

Environmental & Durability Factors

Operating Temperature (°C):
+15 to +30

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Single Mode Fiber with FC/PC Connector
  • 1 to 100mW Output Power and 405 to 1550nm Wavelength Options
  • Integrated Driver for Easy Operation

Pigtailed Laser Diode Modules feature an integrated 1m long, single mode fiber with an FC/PC connector. These laser diodes also feature an integrated driver for plug and play operation, only requiring a 5V external power supply (#83-855). Pigtailed Laser Diode Modules are available with VIS and NIR wavelengths ranging from 405 to 1550nm, with output powers ranging from 1 to 100mW. Their plug and play operation make these laser diodes ideal for a wide range of laboratory and OEM applications.

Related Products

Frequently Purchased Together