eo_logo
 
Product added to cart

405nm 50mW Low Cost Turnkey Laser

Low Cost Turnkey Laser & Power Supply (Included)

Low Cost Turnkey Laser & Power Supply (Included) Low Cost Turnkey Lasers
×
Stock #35-069 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,375.00
Qty 1-9
C$4,375.00
Qty 10+
C$3,938.20
Volume Pricing
Request Quote
Get Product Downloads
Output Power (mW):
50
Pointing Stability after Warm Up (mrad/°C):
<0.05
Polarization:
>50:1
Power Stability (%):
<2% RMS over 4 hours
Dimensions (mm):
143.5 x 73.0 x 46.2
Wavelength (nm):
405.00
Mode Quality, M2:
<1.5
Wavelength Tolerance (nm):
±5
Power Supply:
153.0 x 155.0 x 92.0
Warm-Up Time (minutes):
<10
Power Requirement:
85-264VAC
Modulation Frequency (kHz):
1-10
Beam Diameter (mm):
2.5
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
<0.5
Laser Class - CDRH:
IIIb
Color:
Violet
Beam Height from Base Plate (mm):
24.8
Mean Time to Failure MTTF (hours):
>10,000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Multiple Colors and Wavelengths Available
  • Ideal for Microscopy Applications
  • TE Cooled

Low Cost Turnkey Lasers offer excellent beam quality and output powers up to 50mW. These lasers feature compact designs for simplified integration and manually adjustable output power through the control box. Each laser features TE cooling and flexible interface allowing for digital or analog modulation, with multiple color and wavelength options available. Low Cost Turnkey Lasers are ideal for research, flow cytometry, and microscope illumination applications.

Note: Power supply included. Fiber-coupled lasers include 1m SMA905 coupled fiber.