eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

40mm, 60mm Radius, English Goniometer

40mm, 60mm Radius, English Goniometer

×
Stock #66-526 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$688.80
Qty 1-2
C$688.80
Qty 3+
C$601.16
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Goniometer
Type of Drive:
Lead Screw
Type:
English
Stage Size (mm):
40 x 40
Travel (°):
±10
Construction:
Brass Stage
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
3
Mounting Threads:
(1) ¼-20, (4) 6-32, (8) 2-56
Radius R (mm):
60
Resolution (arcmin):
5
Stage Size (inches):
1.57 x 1.57
Weight (kg):
0.3

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Description

Bottom adapter plates, sold separately, are required to mount 30mm and 40mm stages to standard breadboards.

Product Family Description

  • Metric and English Hole Patterns Available
  • Stackable for Two-Axis Rotation
  • Mechanically Compatible with our TECHSPEC® Stages

TECHSPEC® Goniometers allow for precise angular adjustment of an object about a fixed point located above the center of the mounting surface. They provide true tip and tilt adjustment of any optical component and are often used to accurately direct lasers and align mirrors in beam steering applications. These goniometers are available in with Metric and English hole patterns. TECHSPEC® Goniometers are available in different plate sizes to accommodate a host of applications. Each size is offered in several radii of movement for easily stacking into two axis configurations. To provide motion about a common point in two different axes, mount goniometer stages with smaller radii on top of those with larger radii of the same stage size.

Each goniometer stage features precision movement along a dovetail design with a vernier scale for high-resolution measurements and movement repeatability. A locking thumbscrew allows each to be held securely in place. 30mm and 40mm goniometer stages are constructed of durable black painted brass, while 70mm goniometer stages are constructed of black anodized aluminum. Bottom adapter plates, sold separately, are required to mount 30mm and 40mm stages to standard breadboards; 70mm stages will mount directly.