eo_logo
 
Product added to cart

40mm Dia. x 100mm FL Uncoated, DCX N-K5 Lens

×
Stock #32-908 Clearance 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$30.16
Volume Pricing
Qty 1+ C$30.16 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Double-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
40.00 +0.00/-0.10
Centering (arcmin):
<1
Center Thickness CT (mm):
8.00 ±0.10
Edge Thickness ET (mm):
4.09
Clear Aperture CA (mm):
39
Bevel:
Protective as needed

Optical Properties

Effective Focal Length EFL (mm):
100.00 @ 587.6nm
Back Focal Length BFL (mm):
97.34
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
f/#:
2.5
Numerical Aperture NA:
0.20
Wavelength Range (nm):
330 - 2500

Regulatory Compliance

Certificate of Conformance:

Product Details

  • N-K5 Substrate
  • Various Anti-Reflection (AR) Coatings
  • PCX and DCX Options Available

N-K5 Lenses are available in various diameters, focal lengths, as well as Plano-Convex and Double-Convex form factors. Anti-reflective coatings covering the VIS to NIR make these ideal for multiple applications.

Technical Information

Compatible Mounts