eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

40mm Dia. x 120mm FL, YAG-BBAR Coated, Achromatic Lens

YAG-BBAR Coated Achromatic Lenses

YAG-BBAR Coated Achromatic Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×
Stock #19-419 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$240.80
Qty 1-5
C$240.80
Qty 6+
C$193.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
40.00 +0.0/-0.025
Clear Aperture CA (mm):
39.00
Centering (arcmin):
<1
Center Thickness CT (mm):
13.80 ±0.20
Center Thickness CT 1 (mm):
9.6 ±0.10
Center Thickness CT 2 (mm):
4.2 ±0.10
Edge Thickness ET (mm):
10.51
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
120.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
111.00
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
65.22
Radius R2 (mm):
-62.03
Radius R3 (mm):
-1240.67
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
3.00
Numerical Aperture NA:
0.17
Coating:
YAG-BBAR (500-1100nm)
Coating Specification:
Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
500 - 1100

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Optimized for <0.25% Absolute Reflectivity at 532nm and 1064nm
  • Excellent Broadband Transmission from 500 - 1100nm
  • Low Cost Alternative to Air-Spaced Focusing Doublets

TECHSPEC® YAG-BBAR Coated Achromatic Lenses consist of two optical components cemented together to form a doublet that is ideal for correcting on-axis spherical and chromatic aberrations. These achromats feature a broadband anti-reflective coating with superior transmission from 500 - 1100nm, and are optimized for less than 0.25% absolute reflectivity at 532 and 1064nm. Our TECHSPEC® YAG-BBAR Coated Achromatic Lenses are specifically designed to minimize the spot size for polychromatic illumination within the recommended usable wavelength range, but may also be used for focusing Nd:YAG lasers, especially those with an alignment beam.

Laser Optics

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
40.0mm Optic Dia., Optic Mount Fixed #64-566 C$42.70
Request Quote
  • In Stock
    ×
40mm Diameter, T-Mount Thick Optic Mount Fixed #57-978 C$91.70
Request Quote
  • In Stock
    ×