eo_logo
 
Product added to cart

40mm Diameter Unmounted, Linear Glass Polarizing Filter

×
Stock #53-344 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$65.80
Qty 1-5
C$65.80
Qty 6+
C$50.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Linear Polarizer

Physical & Mechanical Properties

Diameter (mm):
40.00
Thickness (mm):
2.40
Thickness Tolerance (mm):
±0.2
Parallelism (arcmin):
<3
Dimensional Tolerance (mm):
+0.0/-0.2
Bevel:
Protective bevel as needed
Construction:
Dichroic Polarizing Film on Glass
Edges:
Cut

Optical Properties

Extinction Ratio:
100:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film on B270
Surface Quality:
80-50
Transmission (%):
Single: ˜30
Wavelength Range (nm):
400 - 700
Surface Flatness (P-V):
4 - 6λ
Polarization Efficiency (%):
95

Environmental & Durability Factors

Operating Temperature (°C):
-15 to +70

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • 95% Polarization Efficiency
  • 30% Typical Single Transmission of Unpolarized Light from 400 - 700nm
  • 0.15% Average Crossed Transmission from 400 - 700nm
  • Also Available Mounted

Linear Glass Polarizing Filters feature 95% polarization efficiency with a typical single filter transmission of 30%. The filters have a 0.15% average crossed transmission from 400-700nm. These sandwich-design polarizing filters are constructed of dichroic polarizing film on glass. Linear Glass Polarizing Filters are ideal for OEM applications, prototyping, and laboratory projects. These lightweight plastic filters are also available mounted