eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

40mm, English Micrometer Tilt Stage

TECHSPEC® Tip-Tilt Stages

TECHSPEC® Tip-Tilt Stages 30mm Micrometer Tilt Stage 70mm Micrometer Tilt Stage 125mm Micrometer Tilt Stage
×
Stock #66-545 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$638.06
Volume Pricing
Qty 1-2 C$638.06 each
Qty 3+ C$557.17 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Type of Movement:
Tip-Tilt
Stage Size (mm):
40 x 40
Travel (°):
±3
Construction:
Aluminium Stage
Load Capacity (kg):
2
Resolution (arcsec):
74
Stage Size (inches):
1.57 x 1.57
Weight (kg):
0.15

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Threading & Mounting

Mounting Threads:
(1) ¼-20, (4) 6-32, (6) 2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Bottom adapter plate, sold separately, is required to mount 30mm and 40mm stages to a standard breadboard.
  • Metric and English Hole Pattern Versions Available
  • Tilt Control in Two Axes (Kinematic Movement)
  • Precision Micrometer Drive
  • Mechanically Compatible to Other TECHSPEC® Stages

TECHSPEC® Tip-Tilt Stages are available in three different stage sizes from 30mm square to 70mm square. Each size is offered in Metric or English hole pattern versions and features precision micrometer movement for movement repeatability. Each stage is designed to integrate with TECHSPEC® components, further enhancing flexibility and allowing the user to create any number of axes in different configurations. TECHSPEC Tip-Tilt Stages are ideal for tilt control of both optics and mounting posts. Bottom adapter plate, sold separately, is required to mount 30mm and 40mm stages to a standard breadboard.

Technical Information