eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

40mm, Metric Z-Stage

TECHSPEC® Vertical Translation Stages

TECHSPEC® Vertical Translation Stages 30mm, English Z-Stage 70mm, Metric Micrometer Z-Stage 125mm, Metric Micrometer Z-Stage +1
×
Stock #66-500 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$837.20
Qty 1-2
C$837.20
Qty 3+
C$731.92
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (Z)
Guide System:
Crossed Roller Bearing
Type of Drive:
Lead Screw
Type:
Metric
Stage Size (mm):
40 x 40
Travel (mm):
10
Center Hole:
M6 x 1
Construction:
Aluminium Stage
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
2
Mounting Threads:
(1) M6 x 1, (4) M3 x 0.5, (8) M2 x 0.4
Stage Size (inches):
1.57 x 1.57
Straight Line Accuracy (μm):
3

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Description

Bottom adapter plates, sold separately, are required to mount 30mm and 40mm stages to standard breadboards.

Product Family Description

  • Mechanically Compatible with our TECHSPEC® Stages
  • Fine Micrometer Movement
  • Locking Screw on Stages

Our newly developed precision TECHSPEC® Vertical Translations Stages (Z-axis stages) feature a unique and advanced crossed roller bearing guide system that provides high accuracy, rigidness and load capacity. Each stage is designed to integrate with our line of TECHSPEC® stages in order to provide flexibility in allowing the user to create a number of multi-axis configurations. These stages have a locking screw and fine micrometer movement. TECHSPEC® Vertical Translations Stages are constructed of aluminum and have a linear (Z) movement. The stages are available in both English and Metric versions and are offered in four sizes.