eo_logo
 
Product added to cart

40mm Sq., Fixed Filter Holder

40mm Sq., Fixed Filter Holder

×
Stock #54-997 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$120.40
Qty 1-9
C$120.40
Qty 10+
C$108.92
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fixed
Type of Optics:
Square or Rectangular
Size of Compatible Optics (mm):
40.0 - 101.6
Construction:
Black Anodized Aluminum
Compatible Post:
M6 x 1.0
Max. Thickness of Compatible Optics (mm):
8.5
Base Width (mm):
70.0
Base Thickness (mm):
16.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Non-Marring Surface
  • 3 Sizes Available
  • M6 x 1.0 mounting hole
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

Fixed Filter Mounts are ideal for a variety of filter sizes, as well as for mirrors, beamsplitters, etc. The low-profile design ensures limited obstruction of the aperture. The mounts feature a non-marring surface with a M6 x 1.0 mounting hole. Fixed Filter Mounts are constructed of black anodized aluminum and are available in 3 sizes: 15mm Sq., 40mm Sq., and 80mm Sq. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

 
A B C D E F Stock No.
15 5 30 15 10 5 #54-996
40 8.5 70 22 16 10 #54-997
80 18 140 30 30 15 #54-998