eo_logo
 
Product added to cart

40mm Sq x 200mm FL 24° Off-Axis Parabolic Mirror

High Performance Off-Axis Parabolic Mirrors

×
Stock #90-977 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,030.00
Qty 1-9
C$2,030.00
Qty 10+
C$1,827.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Off-Axis Parabolic Mirror

Physical & Mechanical Properties

Dimensions (mm):
40.0 x 40.0
Dimensional Tolerance (mm):
+0.0/-0.2
Clear Aperture (%):
90.00
Center Thickness CT (mm):
16.00
Center Thickness Tolerance (mm):
±0.2

Optical Properties

Effective Focal Length EFL (mm):
209.00
Radius of Curvature (mm):
418.00
Coating:
Bare Aluminum
Coating Type:
Metal
Coating Specification:
Rabs >85% @ 250 - 700nm
Off-Set Angle (°):
24
Parent Focal Length PFL (mm):
200.0
Surface Accuracy:
λ/4
Surface Quality:
80-50
Parent Focal Length Tolerance (mm):
±0.5%
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Y Offset Tolerance (mm):
±2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Quality Glass Substrate
  • λ/4 or λ/2 Surface Accuracy
  • Ideal for UV and Visible Applications

Our High Performance Off-Axis Parabolic Mirrors feature a superior surface accuracy glass substrate, making them ideal for UV and visible applications. Unlike standard parabolic mirrors, these off-axis mirrors direct and focus incident collimated light at a specific angle, allowing unrestricted access to the focal point. Typical applications include use in Czerny-Turner and Littrow spectrometer configurations, and in general collimator and beam expander setups.

High Performance Off-Axis Parabolic Mirrors have been replicated from masters which have passed stringent inspection criteria, including zonal interferometric and Foucault testing. The aspheric optical profile is holographically recorded onto the mirror substrate.

Note: The bare aluminum coating on these optics is delicate and can be easily scratched. If cleaning is required, non-contact methods such as compressed air or an air-blower should be used.

Technical Information

 
Parent Focal Length PFL Reflected Effective Focal Length EFL Y Offset V Off-Set Angle Stock No.
125mm 134mm 67mm 9mm 30° #90-976
200mm 209mm 85mm 24° #90-977
275mm 279.1mm 67.5mm 4.1mm 14° #90-978
#90-980
277.6mm 53mm 2.6mm 11° #90-979