eo_logo
 
Product added to cart

40mm x 40mm Mounting Stage Size, Metric Z-Axis Stage

×
Stock #55-031 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$466.20 C$777.00
Qty 1-4
C$466.20 C$777.00
Qty 5+
C$411.43 C$685.72
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (Z)
Guide System:
Slide-Fit
Type of Drive:
Metric Micrometer
Type:
Metric
Stage Size (mm):
40 x 40
Center Hole:
None
Construction:
Aluminium Stage
Height Adjustment (mm):
±2.5
Load Capacity (kg):
2
Mounting Threads:
(7) M3 x 0.5
S.H.C.S. C'bore:
(3) 3.5mm Diameters on 32mm Sq.
Straight Line Accuracy (μm):
3
Travel Per Knob Rotation (mm):
0.5
Weight (kg):
0.15

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Fine Micrometer Movement
  • Available in Four Sizes
  • Black Anodized Aluminum
  • Locking Knob

Metric Z-Axis Stages provides micrometer movement for optical components. One rotation of the knob equals 0.5mm. Height adjustment is ±2.5mm for 25mm and 40mm stages and ±5.0mm for 60mm and 80mm stages. Metric Z-Axis Stages are available are constructed of black anodized aluminum and feature a locking knob. The stages are available in four sizes.  

40mm square, 8mm thick top mounting adapter plate #58-290 mounts to M3 holes and provides a counterbore for ¼-20 or M6 socket head cap screw. Compatible with the following stages: #55-029, #55-030, #55-031, #55-838, and #55-839.

60mm square Z-Axis Stage (#55-032) and 80mm square Z-Axis Stage (#56-335) are compatible with the following stages: #54-687, #55-459#55-840, #55-841, and #56-335.