eo_logo
 
Product added to cart

40mW, Harsh Environment Green Diode

×
Stock #64-825 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,442.00
Qty 1+
C$1,442.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Laser Class - IEC:
3B
Mean Time To Failures MTTF @ 25° (hours):
>10,000
Type of Laser:
Diode
Laser Class - CDRH:
IIIb

Physical & Mechanical Properties

Dimensions (mm):
20 Dia. x 136 L
Weight (g):
87.00
Housing Length (mm):
136.00
Housing Diameter (mm):
20.00

Optical Properties

Wavelength (nm):
532.00
Beam Diameter (mm):
5.00
Beam Divergence (mrad):
<1
Color:
Green
Focus Range:
200mm to Collimation

Electrical

Output Power (mW):
40
Power Stability (%):
±5%

Hardware & Interface Connectivity

Output Type:
Free Space
Connector:
4 Pins, M12
Input Voltage (V):
5 - 30 DC

Environmental & Durability Factors

Operating Temperature (°C):
0 to +35
Storage Temperature (°C):
-10 to +80

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • IP67 Rated Environmentally Sealed with Simple Thread Mount
  • Electrically Isolated Housing
  • Focusable with Gaussian and Uniform Line Options
  • 5-30V DC Operation with Reverse Polarity Protection

Z-Laser Green Focusable Diode Modules are a high end, versatile green laser allowing wide voltage operation range with protection against surges, spikes and over voltage. This laser is available with Gaussian or Uniform line optics and is also available with simple spot output. Focusing can be achieved via the external focus mechanism, which does not interfere with the beam output. Z-Laser Green Focusable Diode Modules’ electrical connections are made via an M12 connection with mounting available via an M18 threading. Application areas for these modules include machine vision, various materials processing, medical science and the automotive industry. 
Mounting Accessories and Power Supply also available. 

Accessories

Title CompareStock Number  Price Buy
Articulating Mounting Bracket with Heat Sink #63-882 C$544.60   Request Quote
  • In Stock
    ×
Tiltable Aluminum Mount #64-834 C$79.80   Request Quote
  • In Stock
    ×
Cable with M12 Connector, 2m Length #64-836 C$42.35   Request Quote
  • In Stock
    ×
Tip and Tilt Adjustable Heat Sink #83-768 C$595.00   Request Quote
  • Contact Us
    ×
9V Power Supply for ZX20 Lasers, Interchangable Plugs #24-361 C$109.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together