eo_logo
 
Product added to cart

40X Deluxe Illuminated Direct Measuring Microscope

×
Stock #55-678 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$707.00
Qty 1-4
C$707.00
Qty 5+
C$672.00
Volume Pricing
Request Quote
Get Product Downloads
Increments:
0.02mm/0.001"
Reticle Scale (mm):
0 - 3
Reticle Scale (inches):
0 - 0.10
Type of Focusing:
Rack and Pinion

Product Details

Type of Illumination:
Adjustable & removable, battery operated

Physical & Mechanical Properties

Field of View (mm):
4.5
Height (mm):
200.00
Weight (g):
580.00

Optical Properties

Magnification:
40X
Working Distance (mm):
15.0

Additional Info

Note:
Magnification includes 10X Eyepiece

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Reticle cannot and should not be removed or replaced.

Product Family Description

  • 40X and 100X Models, Include 10X Eyepiece
  • Inch/Metric Reticle
  • Rack and Pinion Focusing

For quick and precise measurements in laboratories, workshops and assembly lines. Features a dual scale reticle graduated in both inches and millimeters. A turn of the eyepiece brings the reticle into sharp focus. Vertical adjustment knob sharpens the subject image. Includes a fully vertically adjustable battery operated penlight illuminator, which can be removed for use elsewhere. Scope has cutaway opening at base for subject manipulation.

Note: Reticle cannot and should not be removed or replaced.