eo_logo
 
Product added to cart

41 x 63.5mm AR Coated Float Glass Window

×
Stock #32-740 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$32.90
Qty 1-5
C$32.90
Qty 6+
C$29.75
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
41.00 x 63.50
Thickness (mm):
3.00 (nominal)
Coating:
BBAR (400-700nm)
Edges:
Fine Ground
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Flatness (P-V):
4 - 6λ
Surface Quality:
80-50
Type:
Protective Window
Wavelength Range (nm):
400 - 700
Length (mm):
63.50
Width (mm):
41.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Transmits Visible and Near Infrared Wavelengths
  • Available Uncoated or with an Anti-Reflection Coating
  • Variety of Sizes Available

Float Glass Optical Windows are optical glass with polished faces that are relatively parallel and are typically used as a protective element between two environments. Float glass readily transmits visible and near-infrared wavelengths and can be used in a wide variety of applications. Float Glass Optical Windows are versatile products offered in circular and rectangular options. They are available uncoated or with BBAR (Broadband Anti-Reflective) 400-700nm coating.