eo_logo
 
Product added to cart

4.25" x 3.37" Fiber Optic Backlight

4.25" x 3.37" Fiber Optic Backlight, #39-826

×
Stock #39-826 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,386.00
Volume Pricing
Qty 1+ C$1,386.00 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Packing Fraction (%):
83.00
Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-946
MX: #66-908
Geometry:
Backlight

Physical & Mechanical Properties

Ferrule Diameter (inches):
0.562
Length (inches):
Fiber: 48
Construction:
Black Anodized Aluminum Housing

Optical Properties

Acceptance Angle (°):
68.00
Numerical Aperture NA:
0.55
Fiber Diameter (μm):
50.00
Transmission Loss:
10% per Feet @ 600nm
Wavelength Range (nm):
400 - 2000

Regulatory Compliance

Reach 174:
Certificate of Conformance:

Product Details

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.
  • High Contrast, Silhouetted Images
  • Highly Diffuse, Even Light Distribution
  • Ideal for Line Scan Camera Applications
  • Used in 2D Vision Systems

Backlighting is a machine vision lighting method that provides a high contrast silhouette of a part or part segment. The object appears black against a uniform white background. Backlights can also be used with color filters, placed at the illuminator input end, to improve the contrast of colored components. Area backlights work well with 2D vision systems. Light guide adapters needed to mate with fiber optic illuminators.

Technical Information