eo_logo
 
Product added to cart

445nm Monolithic Collimator

Monolithic Collimator

Monolithic Collimator

×
Stock #29-412 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$133.00
Qty 1-9
C$133.00
Qty 10+
C$119.70
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
5.02
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Numerical Aperture NA:
0.50 (Fast Axis)
0.20 (Slow Axis)
Coating:
BBAR (400 - 700nm)
Type:
Beam Shaping Lens
Wavelength Range (nm):
400 - 700
Back Focal Length BFL (mm):
1.19
Clear Aperture CA (mm):
1.90 x 1.90
Design Wavelength DWL (nm):
445
Dimensions (mm):
2.50 x 2.50 ±0.05
Index of Refraction nd:
1.526
Thickness (mm):
5.78 ±0.05
Divergence 1/e2 (mrad):
1.6 (Fast Axis, Typical)
7.0 (Slow Axis, Typical)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Simultaneously Collimate Light from Laser Diode Fast and Slow Axes
  • Circularize Elliptical Output from Common Blue Laser Diodes
  • Ideal for Light Collimation of Single Emitters in the Blue Spectrum

Monolithic Collimators feature a solid glass construction with two orthogonal cylindrical surfaces. The different focal lengths, optimized for numerical apertures of 0.5 and 0.2, simultaneously collimate light from the fast and slow axes of common single emitters. These collimators are capable of producing a symmetrical beam with a nearly round far-field profile. Monolithic Collimators are AR coated to provide high transmission across visible wavelengths and are ideal for beam shaping or laser diode collimation, particularly of blue TO-can diodes with wavelengths of 405nm, 445nm, 447nm, and 450nm.