eo_logo
 
Product added to cart

45° 5mm Output Dia., Molded Compound Parabolic Concentrator

Molded Compound Parabolic Concentrators (CPCs)

Molded Compound Parabolic Concentrators (CPCs)
×
Stock #17-710 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$245.00
Qty 1-5
C$245.00
Qty 6+
C$196.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Specialty Lens

Physical & Mechanical Properties

Input Diameter (mm):
10.70
Length (mm):
18.04 ±0.10
Outer Diameter (mm):
17.00 ±0.20
Output Diameter (mm):
5.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Wavelength Range (nm):
350 - 2500
Surface Quality:
80-50
Acceptance Angle (°):
45

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Ideal for Concentrating Solar Energy
  • 2.5 and 5mm Exit Diameters
  • 45° Acceptance Angle

Molded Compound Parabolic Concentrators (CPCs) are designed to efficiently collect and concentrate distant light sources. These CPCs have a large acceptance angle of 45° and two output diameter sizes, enabling them to accommodate a variety of light sources and receiver configurations. A flange around the input diameter facilitates easy mounting in benchtop optical systems as well as integration into OEM systems. Molded Compound Parabolic Concentrators (CPCs) are critical components in solar energy collection, wireless communication, biomedical and defense research, LiDAR, or for any applications requiring condensing of a divergent light source.

Technical Information

Related Products

Frequently Purchased Together