eo_logo
 
Product added to cart

4.5" Angle Mirror Mount

4.5" Angle Mirror Mount

×
Stock #36-482 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$494.20
Qty 1-4
C$494.20
Qty 5+
C$461.72
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Tip-Tilt
Type of Optics:
Square or Rectangular
Number of Adjustment Screws:
3

Physical & Mechanical Properties

Weight (lbs):
2.0
Construction:
Black Anodized Aluminum, Stainless Steel
Fine Tilt Angle (°):
8
Resolution (inches):
0.015
Fine Tip Angle (°):
8
Adjustment Screw Pitch (inches):
0.015

Threading & Mounting

Size of Compatible Optics (mm):
12.7 - 114.3
Mounting Plate Size (inches):
4.5 Sq.
Mounting Plate Screw Holes:
(49) ¼-20 on 0.5" Center

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • 3.0”, 4.5”, or 6.0” Square Mounting Surface
  • Fine Adjustment Screws (64-Pitch) Allow for Tilting
  • Mounting Plate with ¼-20 Threaded Holes

Medium and Large Angle Mirror Mounts are available with a range of mounting plate sizes for mounting optical mirrors. These optical mirror mounts feature 64-pitch fine adjustment screws, allowing for precision tilting in two directions. Both square and rectangular optics can be mounted into these black anodized aluminum and stainless-steel mounts. Medium and Large Angle Mirror Mounts have two ¼-20 through holes on their angle bases for easy mounting to optical tables or breadboards. These mounts are available in 3”, 4.5”, and 6” sizes.

Technical Information

#36-482
#36-482

Frequently Purchased Together