eo_logo
 
Product added to cart

457nm 25.4mm META® holoOPTIX® STRATA Notch Filter

25.4mm META® holoOPTIX® STRATA Notch Filter

25.4mm META® holoOPTIX® STRATA Notch Filter

×
Stock #23-024 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$728.00
Qty 1-10
C$728.00
Qty 11+
C$655.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.40 ±0.2
Optical Density OD (Average):
>4.0
Clear Aperture CA (mm):
20
Center Wavelength CWL (nm):
457.00
Surface Quality:
60-40
Thickness (mm):
4.50 ±0.1
Transmission (%):
84% (400-435nm)
96% (500-750nm)
Type:
Notch Filter
Construction:
Mounted in Black Anodized Ring
Clear Aperture (%):
80
Transmitted Wavefront, RMS:
<1λ
Mount Thickness (mm):
4.5
Spectral Bandwidth @ OD1:
8 (Typical)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • >OD 4.0 (Typical)
  • Broad Transmission Range
  • Unique Large Flexible Design
  • META® refers to the registered trademark of Meta Materials Inc.

META® holoOPTIX® Notch Filters are ideal for laser analysis applications requiring specific wavelength rejection and high transmission of all other wavelengths. Available in either a standard 25.4mm rigid mounted configuration (STRATA) or in a unique 375mm x 70mm flexible configuration (FLEX), these filters can be used in fluorescence or Raman spectrometers to eliminate unwanted noise from the pump laser source to obtain the optimum signal-to-noise ratio. The flexible design can be easily be cut for system prototyping and integration. META® holoOPTIX® Notch Filters center wavelengths can be tuned by adjusting the angle of incidence while maintaining consistent notch center wavelengths for both p- and s- polarizations, even at high angles of incidence.