eo_logo
 
Product added to cart

457nm 70 x 375mm META® holoOPTIX® FLEX Notch Filter

See More by META®
70 x 375mm META® holoOPTIX® FLEX Notch Filter

70 x 375mm META® holoOPTIX® FLEX Notch Filter

×
Stock #23-030 Clearance 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$510.93
Volume Pricing
Qty 1+ C$510.93 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Notch Filter

Physical & Mechanical Properties

Dimensions (mm):
70 x 375
Thickness (mm):
0.31

Optical Properties

Optical Density OD (Average):
>4.0
Center Wavelength CWL (nm):
457.00
Transmission (%):
77% (400-435nm)
87% (500-1500nm)
Spectral Bandwidth @ OD1:
8 (Typical)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • >OD 4.0 (Typical)
  • Broad Transmission Range
  • Unique Large Flexible Design
  • META® refers to the registered trademark of Meta Materials Inc.

META® holoOPTIX® Notch Filters are ideal for laser analysis applications requiring specific wavelength rejection and high transmission of all other wavelengths. Available in either a standard 25.4mm rigid mounted configuration (STRATA) or in a unique 375mm x 70mm flexible configuration (FLEX), these filters can be used in fluorescence or Raman spectrometers to eliminate unwanted noise from the pump laser source to obtain the optimum signal-to-noise ratio. The flexible design can be easily be cut for system prototyping and integration. META® holoOPTIX® Notch Filters center wavelengths can be tuned by adjusting the angle of incidence while maintaining consistent notch center wavelengths for both p- and s- polarizations, even at high angles of incidence.

Technical Information